Safety relay module, PSR-MM30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702357
2702358
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Type of electric connection

1,129.39 €

1 7 Days 112.2Screw connection

1,129.39 €

1 7 Days 117.5Spring clamp connection

Loading...

  1. 1

Basic information

Width(mm) 22.5 Depth(mm) 114.5 Suitable for safety functions true
With approval according to UL true With detachable clamps true With feedback circuit false
Number of outputs, safety related, undelayed, with contact 0 Number of outputs, safety related, delayed, with contact 0 Number of outputs, safety related, undelayed, semiconductors 0
Number of outputs, safety related, delayed, semiconductors 0 Number of outputs, signalling function, undelayed, with contact 0 Number of outputs, signalling function, delayed, with contact 0
Number of outputs, signalling function, undelayed, semiconductors 0 Number of outputs, signalling function, delayed, semiconductors 0 With approval for TÜV true
Function rotational speed monitoring false Function standstill monitoring true Rated control supply voltage Us at AC 50HZ(V) -|-
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) 24|24 With approval for BG BIA false
Category according to EN 954-1 - Rated operating frequency(Hz) 2000|2000 Performance level acc. EN ISO 13849-1 Level e
Voltage type for actuating DC Evaluation inputs 2-channel SIL according to IEC 61508 -

Tech Support