Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2964843
Nominal current(A) | - | Width(mm) | 25 | Height(mm) | 77.5 |
---|---|---|---|---|---|
Depth(mm) | 62.5 | With detachable clamps | false | Drive, polarization | - |
Drive, switching attitude | Mono stable | With forced-guided contacts | false | Type of switch contact | Simple contact |
Complete with socket | true | Type of electric connection | Screw connection | Rated control supply voltage Us at AC 50HZ(V) | 21.6|26.4 |
Rated control supply voltage Us at AC 60HZ(V) | 21.6|26.4 | Rated control supply voltage Us at DC(V) | 21.6|26.4 | Degree of protection (IP) | - |
With LED indication | - | Voltage type for actuating | AC/DC | Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 2 |
This page is Relay Module EMG 25, part number 2964843.
You can find the detail information about specifications and dimensions on part number 2964843.