Relay Module EMG 17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2941332
2946654
2952910
2956411
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Drive, switching attitude Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Voltage type for actuating Number of contacts as change-over contact

86.15 €

10 35 Days 79.36Mono stable38.4|52.838.4|52.838.4|52.8AC/DC2

78.85 €

10 49 Days 79.31Bistable-|--|-38.4|52.8DC1

78.85 €

10 7 Days 79.31Bistable-|--|-19.2|26.4DC1

78.85 €

10 7 Days 79.31Bistable-|--|-19.2|26.4DC1

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 17.5 Depth(mm) 62.5
With detachable clamps false Drive, polarization - With forced-guided contacts false
Type of switch contact Simple contact Complete with socket true Type of electric connection Screw connection
Degree of protection (IP) - With LED indication - Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0

Tech Support