Industrial UPS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVAF 24/7AH

Part Number
PVAF 24/7AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Connections Output current (details)
(A)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

229.55 €

1 Available 3 Days 176163145max. 10 mm²407.0PVAF 24/7Ah5900

Loading...

  1. 1

Basic information

Input voltage range(V DC) 24 Output voltage (max.)(V DC) 24 Output voltage (min.)(V DC) 24
Product type Industrial UPS No. of outputs(x) 1

This page is Industrial UPS, part number PVAF 24/7AH.
You can find the detail information about specifications and dimensions on part number PVAF 24/7AH.

Variation of this product

Part Number
PVA 24/7AH
PVAF 24/0,​8AH
PVAF 24/1,​2AH
PVAF 24/12AH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Connections Output current (details)
(A)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

256.88 €

1 Available 3 Days 217.586236max. 10 mm²407.0PVA 24/7Ah7100

147.05 €

1 Available 33 Days 1077297max. 2.5 mm²50.8PVAF 24/0.8Ah1000

163.96 €

1 Available 3 Days 136.555131max. 2.5 mm²7.51.2PVAF 24/1.2Ah1800

300.61 €

1 Available 3 Days 176230145max. 2.5 mm²4012PVAF 24/12Ah10200

Tech Support