Smart Probes Anemomete

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0560 1405
0560 1410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air speed reading range (min.)
(m/s)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Wind speed resolution
(m/s)

162.88 €

1 Available 3 Days 041302000.01

137.27 €

1 Available 3 Days 0.42143154-

Loading...

  1. 1

Basic information

Air speed reading range (max.)(m/s) 30 Product type Anemometer Temperature reading range -20 up to +60 °C
Temperature reading range (max.)(°C) +60 Temperature reading range (min.)(°C) -20

Tech Support