SCALANCE X204-2 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52042BB102AA3

Part Number
6GK52042BB102AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,586.67 €

1 24 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.265 Interfaces (PC/multimedia) RJ45
IP rating IP30 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 4
Operating voltage(V) 32 Product size (height)(mm) 125 Product size (depth)(mm) 124
Product size (width)(mm) 60 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE X204-2 Weight(g) 780.0 Working principle Managed switch

Tech Support