Probe thermometer (HACCP) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1340-5433

Part Number
1340-5433
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy
(°C)
Calibrated to Calibration service EN standard Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Resolution
(°C)
Sample rate
(s)
Sensor type Temperature reading range Temperature range
(°C)
Weight
(g)
Sample rate

622.00 €

1 Available 3 Days -502000.3--Manufacturer's standards (no certificate)----Complies with HACCP standards22360541090.1----50 up to 200 °C-540-

Loading...

  1. 1

Basic information

Product type Probe thermometer (HACCP)

This page is Probe thermometer (HACCP), part number 1340-5433.
You can find the detail information about specifications and dimensions on part number 1340-5433.

Variation of this product

Part Number
1340-5110
1340-5150
1340-5426
1340-5434
1340-5734
1340-5735
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy Basic accuracy
(°C)
Calibrated to Calibration service EN standard Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Resolution
(°C)
Sample rate
(s)
Sensor type Temperature reading range Temperature range
(°C)
Weight
(g)
Sample rate

76.24 €

1 Available 3 Days -503500.8± 8-Manufacturer's standards (no certificate)3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)EN 13485CR 2032 button cell90Complies with HACCP standards20-421800.10.15T|Type-F-50 up to 350 °C-50 to +35045-

114.37 €

1 Available 3 Days -30+200---Manufacturer's standards (with certificate)-EN 13485--Complies with HACCP standards|IP65127-6016-----30 up to +200 °C-90-

442.72 €

1 Available 3 Days -504000.3-±0.3Manufacturer's standards (no certificate)3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)EN 13485CR2477 lithium button cell 3 V/1 Ah130Complies with HACCP standards22-541090.10.11Pt1000|Pt1000-50 up to 400 °C-50 to +40090-

617.63 €

1 Available 59 Days -25500.3--Manufacturer's standards (no certificate)-----22360541090.1--Pt1000-25 up to 50 °C-540-

183.96 €

1 Available 9 Days -302200.5--ISO standards3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C)EN 13485Button cell type CR2032-Complies with HACCP standards20-381160.1--NTC-30 up to 220 °C-30 to +220 °C41-

65.03 €

1 Available 3 Days -30+2200.5--Manufacturer's standards (no certificate)-EN 13485Button cell type CR2032-Complies with HACCP standards20-381160.1--NTC-30 up to +220 °C-41-

Tech Support