Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1340-5734
Part Number
|
---|
1340-5734 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Basic accuracy | Basic accuracy (°C) | Calibrated to | Calibration service | EN standard | Power supply (details) | Probe length (mm) | Probe thermometer features | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (temperature) (°C) | Resolution (°C) | Sample rate (s) | Sensor type | Temperature reading range | Temperature range (°C) | Weight (g) | Sample rate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.96 € | 1 | Available | 9 Days | -30 | 220 | 0.5 | - | - | ISO standards | 3 appropriate calibration values in the measuring range of the respective device (-18;0; +60 °C) | EN 13485 | Button cell type CR2032 | - | Complies with HACCP standards | 20 | - | 38 | 116 | 0.1 | - | - | NTC | -30 up to 220 °C | -30 to +220 °C | 41 | - |
Loading...
Product type | Probe thermometer (HACCP) |
---|
Configure
Basic Attributes
Basic accuracy
Basic accuracy(°C)
Probe length(mm)
Product size (depth)(mm)
Resolution(°C)
Sample rate(s)
Sample rate
Temperature measurement range (lower limit)(°C)
Temperature measurement range (upper limit)(°C)
Accuracy (+/-) °C(°C)
Calibrated to
Calibration service
EN standard
Power supply (details)
Probe thermometer features
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Resolution (temperature)(°C)
Sensor type
Temperature reading range
Temperature range(°C)
Weight(g)
Filter by standard shipping days
Optional Attributes