Universal probe (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0609 1273

Part Number
0609 1273
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Connector (testing equipment) Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Pick-up time (details)
(s)
Sensor type Temperature reading range

116.56 €

1 Available 3 Days -504004050140-3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C)TE mini I/O connector---Pt100|Pt100-50 up to 400 °C

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Universal probe

This page is Universal probe, part number 0609 1273.
You can find the detail information about specifications and dimensions on part number 0609 1273.

Variation of this product

Part Number
0636 9835
0636 9836
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Calibration service Connector (testing equipment) Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Pick-up time (details)
(s)
Sensor type Temperature reading range

1,109.53 €

1 Available 8 Days -30+5050140480--Mini DIN connector1000300NTC-30 up to +50 °C

1,481.21 €

1 Available 8 Days -60+5060250420546-Mini DIN connector1000300NTC-60 up to +50 °C

Tech Support