Calibrator (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

412355A

Part Number
412355A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details) Display (details) Input voltage range
(V)
Operating voltage Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V DC)
Resolution
(mV)
Unit of measurement Weight
(g)

388.95 €

1 Available 3 Days ± (0.075 % + 1 digit)LCD display0 - 1999 m9 V battery pack1 x 9 V PP3 battery (included)45108960 - 24 mA/DC. 0 - 10Input A/DC: 0.01 mA/output A/DC: 0.1 mA/input V/DC: 1 mV/output V/DC: 10Voltage|Amperage340

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Calibrator

This page is Calibrator, part number 412355A.
You can find the detail information about specifications and dimensions on part number 412355A.

Variation of this product

Part Number
PRC10
PRC15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy (details) Display (details) Input voltage range
(V)
Operating voltage Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V DC)
Resolution
(mV)
Unit of measurement Weight
(g)

558.07 €

1 Available 3 Days ----6 x AA battery (included)|PSU (included)-----Amperage-

636.11 €

1 Available 3 Days ----6 x AA battery (included)|PSU (included)-----Voltage|Amperage-

Tech Support