Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RH101
Temperature measurement range (lower limit)(°C) | -20 | Temperature measurement range (upper limit)(°C) | +60 | Accuracy (+/-) °C(°C) | 3 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Humidity reading range (max.)(RH) | 95 | Humidity reading range (min.)(RH) | 10 |
Humidity reading accuracy(RH) | 3.5|± 3.5 | Humidity reading range(RH) | 10 - 95 | Interface(s) | - |
Power supply | 9 V battery (1x) | Power supply (details) | 9 V battery pack | Product size (height)(mm) | 150 |
Product size (width)(mm) | 75 | Product size (length)(mm) | 40 | Product type | Hygrometer |
Reading range - temperature(°C) | -20 to +60 | Weight(g) | 200 |
This page is InfraRed Thermometer and Hygrometer, part number RH101.
You can find the detail information about specifications and dimensions on part number RH101.