Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MO290
Temperature measurement range (lower limit)(°C) | -50 | Temperature measurement range (upper limit)(°C) | +200 | Accuracy (+/-) °C(°C) | 2 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Environmental testing features | Dew point/mould detector | Humidity reading range | 0 - 99% rF |
Humidity reading range (max.)(RH) | 99 | Humidity reading range (min.)(RH) | 0 | Humidity reading accuracy(RH) | 2.5 |
Interface(s) | - | Power supply | 9 V battery (1x) | Power supply (details) | 9 V battery pack |
Product size (height)(mm) | 40 | Product size (width)(mm) | 75 | Product size (length)(mm) | 150 |
Product type | Hygrometer | Reading range - temperature(°C) | IR: -50 to +200 °C/Air: -20 to +60 | Weight(g) | 200 |
This page is Pinless Hygrometer and IR Thermometer, part number MO290.
You can find the detail information about specifications and dimensions on part number MO290.