Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDL200
Part Number
|
---|
SDL200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Basic accuracy | Basic accuracy (+/-) (%) | Display (details) | Power supply | Power supply (details) | Probe length (mm) | Probe thermometer features | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (temperature) (°C) | Sample rate (s) | Sensor type | Temperature resolution (°C) | Temperature range (°C) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
493.01 € | 1 | Available | 3 Days | -199 | +1700 | 1 | ±(0.4% + 1 °C) | 0.4 | LCD 4-way | AA battery (6x) | 6 Mignon batteries (AA) | - | Data logger | 48 | - | 73 | 182 | 0.1 | 1 | fitted|K|J|T|E|R|S|Pt100|Type K. J. T. E. R. S. Pt100 | 0.1 | -199 - +1700 | SDL200 | 280 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Thermometer |
---|
This page is Thermometer, part number SDL200.
You can find the detail information about specifications and dimensions on part number SDL200.
Configure
Basic Attributes
Probe length(mm)
Product size (depth)(mm)
Temperature measurement range (lower limit)(°C)
Temperature measurement range (upper limit)(°C)
Accuracy (+/-) °C(°C)
Basic accuracy
Basic accuracy (+/-)(%)
Display (details)
Power supply
Power supply (details)
Probe thermometer features
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Resolution (temperature)(°C)
Sample rate(s)
Sensor type
Temperature resolution(°C)
Temperature range(°C)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EN300 |
HT200 |
HT30 |
TM20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature measurement range (lower limit) (°C) | Temperature measurement range (upper limit) (°C) | Accuracy (+/-) °C (°C) | Basic accuracy | Basic accuracy (+/-) (%) | Display (details) | Power supply | Power supply (details) | Probe length (mm) | Probe thermometer features | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (temperature) (°C) | Sample rate (s) | Sensor type | Temperature resolution (°C) | Temperature range (°C) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
440.99 € | 1 | Available | 3 Days | +1 | +50 | 1 | - | 1 | Dual LCD | AAA battery (6x)|PSU | 6 micro batteries (AAA)/Power supply 9 V/DC 1 A | - | - | 34 | - | 70 | 248 | 0.1 | - | fitted|K | 0.1 | 0 - 50 | EN300 | 335 | |
597.09 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | 1 9 V battery | - | - | - | - | - | - | - | - | - | - | - | HT200 | - | |
185.83 € | 1 | Available | 3 Days | 0 | 80 | 2 | - | - | - | - | - | - | - | 48.7 | - | 29.4 | 254 | - | - | - | - | - | HT30 | 136 | |
17.92 € | 1 | 3 Days | -40 | +70 | 1 | - | - | - | CR 2032 button cell (1x) | CR2032 battery | 20 | - | 57 | 30 | 86 | 30 | 0.1 | - | fitted|K | - | - | TM20 | 90 |