Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
88975201
Part Number
|
---|
88975201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Certification | Digital inputs | Digital outputs | Display | Fitting type (details) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Min. ambient temperature (°C) | Min. operating voltage (V) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V AC) | Operating voltage (V DC) | Power backup type (years) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading range(s) (V) | Resolution (Bit) | Short-circuit-proofing | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 1 | Available | 3 Days | +60 | - | - | - | No | Top-hat rail | - | IP20 | 88975201 | - | -10 | - | - | - | 6 | 6 | 4 | 4 | 4 | - | - | 24 | - | - | - | - | - | - | - | Logic Controller |
Loading...
Product type | PLC controller |
---|
This page is PLC controller, part number 88975201.
You can find the detail information about specifications and dimensions on part number 88975201.
Configure
Basic Attributes
Certification
Digital inputs
Digital outputs
Interference suppression
Max. operating voltage(V)
Min. operating voltage(V)
No. of analogue inputs
No. of analogue outputs
Operating voltage (range)
Operating voltage(V AC)
Power backup type(years)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Reading range(s)(V)
Resolution(Bit)
Short-circuit-proofing
Ambient temperature (max.)(°C)
Display
Fitting type (details)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
No. of digital inputs (max.)
No. of inputs (max.)
No. of outputs (max.)
No. of relay outputs (max.)
No. of transistor outputs (max.)
Operating voltage(V DC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
88970041 |
88970042 |
88970052 |
88975303 |
88975901 |
88975911 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ambient temperature (max.) (°C) | Certification | Digital inputs | Digital outputs | Display | Fitting type (details) | Interference suppression | IP rating | Manufacturer part # | Max. operating voltage (V) | Min. ambient temperature (°C) | Min. operating voltage (V) | No. of analogue inputs | No. of analogue outputs | No. of digital inputs (max.) | No. of inputs (max.) | No. of outputs (max.) | No. of relay outputs (max.) | No. of transistor outputs (max.) | Operating voltage (range) | Operating voltage (V AC) | Operating voltage (V DC) | Power backup type (years) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Reading range(s) (V) | Resolution (Bit) | Short-circuit-proofing | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.55 € | 1 | Available | 3 Days | - | - | 8 (4 analogue) | 4 outputs relay 8 A | Yes | - | - | - | 88970041 | - | - | - | 4 | - | 8 | 8 | 4 | 4 | - | - | - | 24|24 | - | 90 | 71.2 | 59.5 | - | - | - | Millenium 3 CD12 | |
224.08 € | 1 | Available | 3 Days | - | - | 8 (4 analogue) | 4 Transitor (0.5 A) / 1 PWM | Yes | - | - | - | 88970042 | - | - | - | 4 | 1 | 8 | 8 | 4 | - | 4 | - | - | 24|24 | - | 90 | 71.2 | 59.5 | - | - | - | Millenium 3 CD12 S | |
370.57 € | 1 | Available | 11 Days | - | - | 12 (6 analogue) | 8 transistor (0.5 A) / 4 PWM | Yes | - | - | - | 88970052 | - | - | - | 6 | 4 | 12 | 12 | 8 | - | 8 | - | - | 24|24 | - | 90 | 124.6 | 59.5 | - | - | - | Millenium 3 CD20 S | |
273.28 € | 1 | Available | 3 Days | +60 | - | - | - | No | Top-hat rail | - | IP20 | 88975303 | - | -10 | - | 6 | 4 | 6 | 6 | 4 | - | 4 | - | - | 24 | - | - | - | - | - | - | - | Logic Controller | |
442.72 € | 1 | Available | 3 Days | +60 | - | - | - | Yes | Top-hat rail | - | IP20 | 88975901 | - | -10 | - | - | - | 16 | 16 | 8 | 8 | 8 | - | - | 24 | - | 61 | 90 | 124 | - | - | - | Logic Controller | |
523.61 € | 1 | Available | 3 Days | +60 | - | - | - | Yes | Top-hat rail | - | IP20 | 88975911 | - | -10 | - | - | - | 16 | 16 | 8 | 8 | 8 | - | - | 24 | - | 61 | 90 | 124 | - | - | - | Logic Controller |