PLC controller (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88975101

Part Number
88975101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Digital inputs Digital outputs Display Fitting type (details) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power backup type
(years)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V)
Resolution
(Bit)
Short-circuit-proofing Type (manufacturer type)

409.93 €

1 Available 3 Days +60---YesTop-hat rail-IP2088975101--10---1212888--24-6190124---Logic Controller

Loading...

  1. 1

Basic information

Product type PLC controller

This page is PLC controller, part number 88975101.
You can find the detail information about specifications and dimensions on part number 88975101.

Variation of this product

Part Number
88970041
88970042
88970052
88975201
88975303
88975901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Certification Digital inputs Digital outputs Display Fitting type (details) Interference suppression IP rating Manufacturer part # Max. operating voltage
(V)
Min. ambient temperature
(°C)
Min. operating voltage
(V)
No. of analogue inputs No. of analogue outputs No. of digital inputs (max.) No. of inputs (max.) No. of outputs (max.) No. of relay outputs (max.) No. of transistor outputs (max.) Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power backup type
(years)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range(s)
(V)
Resolution
(Bit)
Short-circuit-proofing Type (manufacturer type)

229.55 €

1 Available 3 Days --8 (4 analogue)4 outputs relay 8 AYes---88970041---4-8844---24|24-9071.259.5---Millenium 3 CD12

224.08 €

1 Available 3 Days --8 (4 analogue)4 Transitor (0.5 A) / 1 PWMYes---88970042---41884-4--24|24-9071.259.5---Millenium 3 CD12 S

370.57 €

1 Available 13 Days --12 (6 analogue)8 transistor (0.5 A) / 4 PWMYes---88970052---6412128-8--24|24-90124.659.5---Millenium 3 CD20 S

147.05 €

1 Available 3 Days +60---NoTop-hat rail-IP2088975201--10---66444--24-------Logic Controller

273.28 €

1 Available 3 Days +60---NoTop-hat rail-IP2088975303--10-64664-4--24-------Logic Controller

442.72 €

1 Available 3 Days +60---YesTop-hat rail-IP2088975901--10---1616888--24-6190124---Logic Controller

Tech Support