Network cable CAT 5e【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10010803

Part Number
10010803
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 26 Cable features flexible core|Twin shield|Common shield|Halogen-free Colour Grey
Cross section (based on core number) (part 1 + 2) 8 x 0.128 mm² Cross section (each core) (part 1)(mm²) 0.128 Insulation material PVC
Manufacturer part # 10010803 Max. frequency(MHz) 100 Network specification CAT 5e
No. of leads (part 1)(x) 8 Outside diameter(mm) 5.60 Packaged Yes
Product type Network cable RoHS-compliant Yes Shielding (network cable) SF/UTP
Sold per metre No Type (manufacturer type) 1001 0803

This page is Network cable CAT 5e, part number 10010803.
You can find the detail information about specifications and dimensions on part number 10010803.

Tech Support