Staubli MicroGrip-XB Test Clip With ø2 mm Socket

Staubli MicroGrip-XB Test Clip With ø2 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli MicroGrip-XB Test Clip With ø2 mm Socket
  • Staubli MicroGrip-XB Test Clip With ø2 mm Socket
  • Volume Discount
[Features]
·With reinforced spring wire grabber, with gold-plated contact surface.
·Compatible with ø2 mm rigid sockets in the handle and spring-loaded ø2 mm plugs with rigid insulating sleeves.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65.9187-21
65.9187-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 300 V, CAT II, 1 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Surface treatment electrical contact Au

Tech Support