Miniature solid-state relay OPT (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2967950

Part Number
2967950
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Min. temperature
(°C)
Connection (components)

31.65 €

10 7 Days 2851575024 - 24 Vdc25324-25-

Loading...

  1. 1

Basic information

Max. temperature(°C) +60 Relay type (category) SSR Industrial goods Yes

This page is Miniature solid-state relay OPT, part number 2967950.
You can find the detail information about specifications and dimensions on part number 2967950.

Variation of this product

Part Number
2966605
2966618
2966621
2967989
2967992
2982100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Current load (max.)
(mA)
Control voltage range Switching voltage (max.)
(Vdc)
Switching voltage (min.)
(Vdc)
Min. temperature
(°C)
Connection (components)

35.55 €

10 7 Days 28515360 - 60 Vdc333-25-

19.25 €

10 7 Days 2851510024 - 24 Vdc483-25-

24.30 €

10 7 Days 2851510060 - 60 Vdc483-25Print

35.55 €

10 7 Days 2851535 - 5 Vdc333-20-

26.80 €

10 7 Days 285151005 - 5 Vdc483-20-

37.00 €

10 7 Days 2912.715.7524 - 24 Vdc333-25-

Tech Support