Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1299043-BP
A DC reading range (max.)(A) | 2.00 | Amperage reading range DC (min.)(µA) | 0.01 | Basic accuracy (+/-)(%) | 2 |
---|---|---|---|---|---|
Display (counts) | 999 | Voltage DC reading range (max.)(V) | 7.00 | Voltage reading range DC (min.)(mV) | 3.00 |
Reading category | CAT I | Weight(g) | 10 | Interfaces | USB |
Power supply (details) | USB powered | Calibrated to | Manufacturer's standards (no certificate) | Current reading | DC |
Display (digital/mechanical/analogue) | Digital | Measurement type | Average | Multimeter type (category) | Handheld multimeter |
Voltage metering | DC |
This page is USB adapter Digital PM-37, part number 1299043-BP.
You can find the detail information about specifications and dimensions on part number 1299043-BP.