Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27869-20-060
Type | Related Components | Main material | Plastic | Main colour | White aluminium |
---|---|---|---|---|---|
Item | End cap | Surface finish body | Embossed | Version 1 | For hinge |
Version 2 | For aluminium profiles | D=diameter(mm) | 6.15 | D1(mm) | 10 |
H=Height(mm) | 6 | H1(mm) | 5 | RoHS | Yes |
PL Edelstahl | No | Weight (ERP)(kg) | 0.0002 |
This page is Plastic end caps for hinge halves (27869-20), part number 27869-20-060.
You can find the detail information about specifications and dimensions on part number 27869-20-060.