Flanged Housing Unit, PCJY Series

Flanged Housing Unit, PCJY Series
  • Volume Discount
Housing units PCJY, four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCJY45-XL-I

Part Number
PCJY45-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.22 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 54.5 Bore diameter [d](mm) 45 Flange width [L](mm) 137
Basic Dynamic Load Rating, Radial [C r](N) 34500 Basic static load rating, radial [C 0r](N) 20400 Weight(kg) 2.15

This page is Flanged Housing Unit, PCJY Series, part number PCJY45-XL-I.
You can find the detail information about specifications and dimensions on part number PCJY45-XL-I.

Tech Support