Cam levers adjustable external thread steel (K0789) (Part Numbers - CAD Download)

Cam levers adjustable external thread steel (K0789)
· Cam levers can be used to clamp workpieces quickly and torque-free

· Advantage: workpiece needs no further securing

· Precise clamping adjustment via a fine thread setscrew

· Application fields: machine and assembly construction, rehabilitation and medical technology

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0789.1502205X20
K0789.1502205X30
K0789.1502205X40
K0789.1502205X50
K0789.1502206X20
K0789.1502206X30
K0789.1502206X40
K0789.1502206X50
K0789.2502208X25
K0789.2502208X30
K0789.2502208X40
K0789.2502208X50
K0789.2502210X25
K0789.2502210X30
K0789.2502210X40
K0789.2502210X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size A=Handle length
(mm)
A1=Handle length
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1=Height
(mm)
L=thread length
(mm)
Clamping force F
(kN)
Hand force FH
(N)
Travel S
(mm)

13.41 €

1 4 Days 70.4170.479.221.515M518.1914.5222041201.2

13.41 €

1 4 Days 70.4170.479.221.515M518.1914.5223041201.2

13.80 €

1 4 Days 70.4170.479.221.515M518.1914.5224041201.2

13.80 €

1 4 Days 70.4170.479.221.515M518.1914.5225041201.2

13.41 €

1 4 Days 70.4170.479.221.515M618.1914.5222041201.2

13.41 €

1 4 Days 70.4170.479.221.515M618.1914.5223041201.2

13.80 €

1 4 Days 70.4170.479.221.515M618.1914.5224041201.2

13.80 €

1 4 Days 70.4170.479.221.515M618.1914.5225041201.2

21.17 €

1 4 Days 9629610833.224M827.1111828.52583501.5

21.17 €

1 4 Days 9629610833.224M827.1111828.53083501.5

21.69 €

1 4 Days 9629610833.224M827.1111828.54083501.5

21.69 €

1 4 Days 9629610833.224M827.1111828.55083501.5

21.17 €

1 4 Days 9629610833.224M1027.1111828.52583501.5

21.17 €

1 4 Days 9629610833.224M1027.1111828.53083501.5

21.69 €

1 4 Days 9629610833.224M1027.1111828.54083501.5

21.69 €

1 4 Days 9629610833.224M1027.1111828.55083501.5

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body blue-passivated Component material Steel

Tech Support