Levelling feet (K0433)

Levelling feet (K0433)
· For mounting on smooth surfaces

· Equipment foot height is adjusted by turning the nut by hand or spanner

· Material: housing fibreglass reinforced thermoplastic, hex head screw steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0433.3004
K0433.4006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=plate diameter
(mm)
A
(mm)
B
(mm)
D2 (for countersunk screw) H=Height
(mm)
H1=Total height
(mm)
SW1
(mm)

7.27 €

1 4 Days 303020.5M435-5035-5022

8.02 €

1 4 Days 404028M645-6545-6530

Loading...

  1. 1

Basic information

Load rating max.(kN) 1.5 Main material Thermoplastic Component material Steel

Tech Support