Equal Cross Piece

Equal Cross Piece
Compression, bushing and olive fittings:

•Effective and reliable plastic tube connections.
•Gasket-less sealing system holds the tube firmly in the fitting.
•Nickel-plated brass fittings for good corrosion resistance.
•Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RB12 6
RB12 8
RB12 10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For pipe OD
(mm)

6.47 €

10 7 Days 6 x 4

7.35 €

10 7 Days 8 x 6

9.10 €

1 7 Days 10 x 8

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Max. Operating Pressure(bar) 15 Construction Nickel-plated brass

Tech Support