Round Washer, Special Size, Steel, Special Plating【1-20,000 Pieces Per Package】 (WSX-ST3B-M3X9-1)

Round Washer, Special Size, Steel, Special Plating WSX-ST3B-M3X9-1
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: WSX-ST3B-M3X9-1

Brand: SUNCO

Price: 0.14

Delivery time: Same day


Technical Data:

Surface Treatment: Trivalent Chromate

I.D. d: 3.3 mm

Screw Nominal (M): 3

Thickness T: 1 mm

Sales Unit: Low Quantity (can be purchased from one)


(i)Remark

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSX-ST3B-M3X9-1

Part Number
WSX-ST3B-M3X9-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) Outer Diameter
(mm)

0.14 €

1 Available Same day

Stock

10Trivalent Chromate3.331Low Quantity (can be purchased from one)EN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black9

Loading...

  1. 1

Basic information

Type (Application) Flat Washer Type Flat Washer Material Steel

This page is Round Washer, Special Size, Steel, Special Plating, part number WSX-ST3B-M3X9-1.
You can find the detail information about specifications and dimensions on part number WSX-ST3B-M3X9-1.

Variation of this product

Part Number
WSX-ST3B-M10X16-2
WSX-ST3B-M10X18-1
WSX-ST3B-M10X20-1
WSX-ST3B-M4X10-1
WSX-ST3B-M4X10-1.2
WSX-ST3B-M4X10-1.6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSurface Treatment I.D. d
(mm)
Screw Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Surface Treatment (Detailed) Outer Diameter
(mm)

272.42 €

1,500 Pieces Per Package

1 pack 6 Days 10Trivalent Chromate10.5102Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black16

75.54 €

1,000 Pieces Per Package

1 pack 6 Days 10Trivalent Chromate10.5101Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black18

101.07 €

900 Pieces Per Package

1 pack 6 Days 10Trivalent Chromate10.5101Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black20

159.70 €

7,000 Pieces Per Package

1 pack 6 Days 10Trivalent Chromate4.541Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black10

114.99 €

3,000 Pieces Per Package

1 pack 6 Days 10Trivalent Chromate4.541.2Box/PackageEN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black10

0.16 €

1 Available Same day

Stock

10Trivalent Chromate4.541.6Low Quantity (can be purchased from one)EN 1.0330 Equiv.[Trivalent Chromate] Trivalent Black10

Tech Support