Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F15608101
Static base loads(kN) | 1.630 | Customs tariff — weight(kg) | 37 | Design | Plain bearing bushing |
---|---|---|---|---|---|
Manufacturer color | Silver/blue | Customs tariff — weight per | 100 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84833080 | Temperature range from/to(°C) | -40 to +110 (short term up to +130) | Flange yes/no | No |
Dynamic base loads(kN) | 780 | Width B(mm) | 60 | Coating | POM lubricating pockets |
Model series | PG | Customs tariff — country of origin | DE | Internal diameter d(mm) | 110 |
Engineering material | Steel | Maintenance required | Yes | External diameter D(mm) | 115 |
This page is GLYCODUR Plain Bearing Bushings Requiring Maintenance GLYCODUR A, part number F15608101.
You can find the detail information about specifications and dimensions on part number F15608101.