Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1JS73-12-12-SM |
1JS73-16-12-SM |
1JS73-16-16-SM |
1JS73-20-16-SM |
1JS73-20-20-SM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Steel | Thread or tube size | Connection group | Design code | Norm | W | H (mm) | Thread diameter UNF | Common name | B (mm) | Description of connection type | Connection type | Fitting series | Operating pressure Mpa | Hose fitting size | Fitting | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
178.71 € | 1 | 5 Days | 19 | 94 | 0.393 | Galvanized steel, Cr(VI)-free | -12 | ORFS | Metric width across flats | ISO 12151-1-SWSB - SAE J516 | 36 | 30 | 1-3/16x12 | ORFS | 46 | ORFS with union nut - long design | JS | 73 | 41 | -12 | Parkrimp fitting | ||
215.88 € | 1 | 5 Days | - | - | 0.491 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
245.72 € | 1 | 5 Days | 25 | 103 | 0.524 | Galvanized steel, Cr(VI)-free | -16 | ORFS | Metric width across flats | ISO 12151-1-SWSB - SAE J516 | 41 | 36 | 1-7/16x12 | ORFS | 52 | ORFS with union nut - long design | JS | 73 | 41 | -16 | Parkrimp fitting | ||
313.42 € | 1 | 5 Days | 25 | 114 | 0.632 | Galvanized steel, Cr(VI)-free | -20 | ORFS | Metric width across flats | ISO 12151-1-SWSB - SAE J516 | 50 | 41 | 1-11/16x12 | ORFS | 64 | ORFS with union nut - long design | JS | 73 | 28 | -16 | Parkrimp fitting | ||
398.65 € | 1 | 5 Days | 31 | 117 | 1.045 | Galvanized steel, Cr(VI)-free | -20 | ORFS | Metric width across flats | ISO 12151-1-SWSB - SAE J516 | 50 | 46 | 1-11/16x12 | ORFS | 54 | ORFS with union nut - long design | JS | 73 | 28 | -20 | Parkrimp fitting |
Loading...
Customs tariff weight unit | kg | Customs tariff item number | 73269098 | Customs tariff weight per | 1 |
---|---|---|---|---|---|
Customs tariff country of origin | DE |
Configure
Basic Attributes
Nominal Dia.(mm)
A(mm)
Customs tariff weight(kg)
Steel
Thread or tube size
Connection group
Design code
Norm
W
H(mm)
Thread diameter UNF
Common name
B(mm)
Description of connection type
Connection type
Fitting series
Operating pressure Mpa
Hose fitting size
Fitting
Type
Filter by standard shipping days
Optional Attributes