PARKER Parkrimp No-Skive Fitting 1JC73

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1JC73-12-12-SM
1JC73-16-16-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Hose fitting size

106.54 €

1 5 Days 19810.375-1236301-3/16x1233-12

166.52 €

1 5 Days 25970.572-1641361-7/16X1238-16

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Design code Metric width across flats Norm ISO 12151-1 - SWSA, SAE J516 Common name ORFS
Description of connection type ORFS with union nut Connection type JC Fitting series 73
Customs tariff item number 73269098 Operating pressure Mpa 41 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support