PARKER Parkrimp No-Skive Fitting 13V46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13V46-4-4
13V46-8-6
13V46-8-8
13V46-10-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

33.52 €

1 5 Days 6530.052-04177/16x202941-0410

42.00 €

1 5 Days 10670.14-08223/4x164435-0615

41.91 €

1 5 Days 12610.191-08223/4x163735-0815

54.05 €

1 5 Days 12700.236-10277/8x144635-0816

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Common name DKJ 45° Description of connection type JIC 37°/SAE 45° sealing cone with union nut - 45° elbow Connection type 3V
Fitting series 46 Customs tariff item number 73269098 Customs tariff weight per 1
Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support