PARKER Parkrimp No-Skive Fitting 1EA48

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1EA48-4-4
1EA48-6-6
1EA48-8-8
1EA48-12-10
1EA48-12-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP

18.45 €

1 5 Days 6400.056-04191745-041/4x19

17.51 €

1 5 Days 10430.155-06222045-063/8x19

23.00 €

1 5 Days 12450.225-08272242-081/2x14

41.25 €

1 5 Days 16540.175-12322942-103/4x14

44.65 €

1 5 Days 19490.19-12322342-123/4x14

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200, ISO 12151-6 Common name DKOR Description of connection type Sealing head with BSP union nut and O-ring (60° cone)
Connection type EA Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support