PARKER Parkrimp No-Skive Fitting 13748

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13748-20-20
13748-24-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)

281.66 €

1 5 Days 311340.202-20501-5/8x128721-2030

418.42 €

1 5 Days 401651.428-24601-7/8x1212717.5-2458

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group SAE
Norm ISO 12151-5-SWE 45° Common name DKJ 45° Description of connection type JIC - 37° - Sealing cone with union nut - 45° elbow
Connection type 37 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support