PARKER Parkrimp No-Skive Fitting 1CW48

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1CW48-15-5

Part Number
1CW48-15-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.51 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 8 A(mm) 53 Customs tariff weight(kg) 0.123
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -15
Connection group High-pressure cleaner B(mm) 29 Description of connection type Washing device connection
Connection type CW Fitting series 48 Customs tariff item number 73269098
Operating pressure Mpa 40 Customs tariff weight per 1 Hose fitting size -05
Fitting Parkrimp fitting Customs tariff country of origin DE Thread diameter metric M22x1.5
Tube O.D. 15

This page is PARKER Parkrimp No-Skive Fitting 1CW48, part number 1CW48-15-5.
You can find the detail information about specifications and dimensions on part number 1CW48-15-5.

Tech Support