PARKER ParLock Fitting K6FV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K6FV6-20-20
K6FV6-24-24
K6FV6-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

206.68 €

1 5 Days 311890.95-2097.3-20541 1/438

311.25 €

1 5 Days 402211.54-24125.3-24641 1/244

497.02 €

1 5 Days 512742.9-32163.3-3279256

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45-S Common name SFS 45° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi - 45° elbow
Connection type 6F Fitting series V6 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

Tech Support