Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1JM73-20-16-SM
Nominal Dia.(mm) | 25 | A(mm) | 89 | Customs tariff weight(kg) | 0.507 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -20 |
Connection group | ORFS | Design code | Metric width across flats | Norm | ISO 12151-1-S - SAE J516 |
W | 46 | Thread diameter UNF | 1-11/16x12 | B(mm) | 39 |
Description of connection type | ORFS threaded pin | Connection type | JM | Fitting series | 73 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 28 | Customs tariff weight per | 1 |
Hose fitting size | -16 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1JM73, part number 1JM73-20-16-SM.
You can find the detail information about specifications and dimensions on part number 1JM73-20-16-SM.