Deep groove ball bearings / single row / outer ring with circlip / NR / NR / SKF (207 NR)

Deep groove ball bearings / single row / outer ring with circlip / NR / NR / SKF 207 NR

Product Details:

Manufacturer part number: 207 NR

Brand: SKF

Price: 55.16

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 17 mm

EAN: 7316576609671


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

207 NR

Part Number
207 NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

55.16 €

1 4 Days Grade 63572177316576609671304.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Grooved Outer Ring With Outer Ring
Number of Bearing Ring Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal None. open bearing Temperature range -20 to +150 °C

Tech Support