Housing units GRRY..-VA, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GRRY20-VA
GRRY25-VA
GRRY30-VA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

124.55 €

1 Available 5 Days 2012300630031-FLAN47-MSB-VA

143.36 €

1 Available 5 Days 2513400750034-FLAN52-MSB-VA

124.37 €

1 Available 3 Days 30187001070038.1112.7FLAN62-MSB-VA

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360