Stainless Steel-Indexing plungers / Plastic knob (Part Numbers - CAD Download)

Stainless Steel-Indexing plungers / Plastic knob
  • Promotional pricing
  • Volume Discount
Stainless Steel-Indexing plungers GN 817 with rest position (Type C / CK) are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817-16-20-B-NI
817-16-20-BK-NI
817-16-20-C-NI
817-16-20-CK-NI
817-16-20-G-NI
817-16-20-GK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

54.02 €

28.63 €

1 Available Same day

Stock

1620B, without rest position, without locknut

58.72 €

31.12 €

1 Available Same day

Stock

1620BK, without rest position, with locknut

73.78 €

39.10 €

1 Available Same day

Stock

1620C, with rest position, without lock nut

78.48 €

1 Available 7 Days 1620CK, with rest position, with lock nut

44.68 €

23.68 €

1 Available Same day

Stock

1620G, without lock nut, with threaded rod

49.38 €

26.17 €

1 Available Same day

Stock

1620GK, with lock nut, with threaded rod

Loading...

Basic information

Material Stainless Steel

Tech Support