Medium / Heavy Structure Frame 43K Frame

Medium / Heavy Structure Frame 43K Frame
[Features]
· A 40 x 30 frame suitable for machine covers, etc.

[Cautions]
· Select hole drilling after confirming the hole positions and directions, etc., in the catalog.
· Minimum length is 40 mm when one-sided hole drilling is selected.
· Minimum length is 55 mm when two-sided hole drilling is selected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F43K-[10-1099/0.1]-[0,​1R,​1,​2R,​2]
F43K-[1100-3940/0.1]-[0,​1R,​1,​2R,​2]
F43KB-3000-[0,​1R,​1,​2R,​2]
F43KB-[10-1099/0.1]-[0,​1R,​1,​2R,​2]
F43KB-[1100-2999.9/0.1]-[0,​1R,​1,​2R,​2]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface Treatment Length (Standard Length Product)
(mm)
Length (Cut Product)
(mm)
T-Lock Hole Processing Code
1 8 Days 10Clear Anodized Aluminum-10 ~ 10990 (No Additional Machining) / 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 8 Days 10Clear Anodized Aluminum-1100 ~ 39400 (No Additional Machining) / 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 8 Days 10Black Anodized Aluminum3000-0 (No Additional Machining) / 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 8 Days 10Black Anodized Aluminum-10 ~ 10990 (No Additional Machining) / 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides)
1 8 Days 10Black Anodized Aluminum-1100 ~ 2999.90 (No Additional Machining) / 1 (One Side) / 1R (One Side) / 2 (Both Sides) / 2R (Both Sides)

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 30 Extrusion Size 40×30 Extrusion Series LECOFRAME 40 Series (For Medium/Heavy Structures)
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 1 Row Groove Number of Grooved Surfaces 3-Side Slot
Surface Milled NA Material EN AW 6081 Equiv.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360