Manufacturer part number: HG-75MCE-AF
Brand: YUEI CASTER
Price: 87.39 €
Delivery time: 11 Days
Mounting Height H: 106 mm
Properties: [Antistatic] Electrical Conductivity
Allowable Load: 320 daN
Wheel Material: [Engineering Plastics] MC Nylon (Conductive)
Wheel Characteristics: Abrasion Resistance / Chemical Resistance / Antistatic
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HG-75MCE-AF
Part Number
|
---|
HG-75MCE-AF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
87.39 € | 1 | 11 Days | 106 | [Antistatic] Electrical Conductivity | 320 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Chemical Resistance / Antistatic | 75 |
Loading...
Caster Type | Plate Type Universal / With Adjuster / Low Floor Heavy Load | Load Range(daN) | 220.01~320.00 | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 71 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 71 | Plate Length(mm) | 90 | Plate Width(mm) | 90 |
Wheel Width(mm) | 38 | Application | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Swivel Radius(mm) | 88 |
Load Category | Heavy Load |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Properties
Allowable Load(daN)
Wheel Material
Wheel Dia. D(mm)
Filter by standard shipping days
Optional Attributes