Manufacturer part number: TAF81512
Brand: IKO
Price: 13.60 €
Delivery time: 5 Days
I.D. d: 8 mm
O.D. D: 15 mm
Width B: 12 mm
Rotational Speed: 50000 1/min
Basic Load Rating, Dynamic Rating (Ca): 5060 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TAF81512
Part Number
|
---|
TAF81512 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Format of Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.60 € | 1 | 5 Days | 10 | 8 | 15 | 12 | 50000 | 5060 | 4690 | Holder Mounted |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel | Outer Ring Type | Semicircular Grooved |
Shield Shape | No Inner Wheel |
This page is Machined Type Needle Roller Bearing Without Inner Ring, part number TAF81512.
You can find the detail information about specifications and dimensions on part number TAF81512.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Format of Shaft Bearing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GTR304425 |
GTR324530 |
GTR354830 |
TAF81516 |
TAF9011025 |
TAF91616 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Format of Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
52.91 € | 1 | 8 Days | 10 | 30 | 44 | 25 | 5000 | 47000 | 76500 | Guided | ||
61.90 € | 1 | 11 Days | 10 | 32 | 45 | 30 | 4500 | 58000 | 101000 | Guided | ||
70.21 € | 1 | 6 Days | 10 | 35 | 48 | 30 | 4500 | 61100 | 110000 | Guided | ||
14.46 € | 1 | 5 Days | 10 | 8 | 15 | 16 | 50000 | 7080 | 7220 | Holder Mounted | ||
126.13 € | 1 | 8 Days | 10 | 90 | 110 | 25 | 4500 | 77300 | 150000 | Holder Mounted | ||
14.46 € | 1 | 8 Days | 10 | 9 | 16 | 16 | 45000 | 7680 | 8210 | Holder Mounted |