Super Heavy Class 100X-N Truck Type Nylon Wheel for Super Heavy Weights (Packing Castors) (107X-N)

Super Heavy Class 100X-N Truck Type Nylon Wheel for Super Heavy Weights (Packing Castors) 107X-N

Product Details:

Manufacturer part number: 107X-N

Brand: UCHIMURA

Price: 164.16

Delivery time: 5 Days


Technical Data:

Wheel mounting height H: 150 mm

Load Range: 485.01~750.00 daN

Allowable Load: 588 daN

Mounting Hole Pitch Longitudinal direction P2: 78 mm

Mounting Hole Pitch Transverse Direction P1: 78 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

107X-N

Part Number
107X-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(mm)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting hole diameter D
(mm)

164.16 €

1 5 Days 150485.01~750.0058878781001001005812210.5

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Dual Wheels Stopper NA Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Main Body Material Cold rolled steel plate (EN 1.0330 Equiv.) Mounting Hole Type Round Hole
Load Category Ultra Heavy Load Wheel Color Gray Mounting Seat Thickness t(mm) 5

Tech Support