Manufacturer part number: N205
Brand: NACHI(FUJIKOSHI)
Price: 22.60 €
Delivery time: 8 Days
I.D. d: 25 mm
O.D. D: 52 mm
Width B: 15 mm
Allowable Rotational Velocity(Grease Lubrication): 13000 1/min
Basic Dynamic Load Rating Cr: 17700 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N205
Part Number
|
---|
N205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Allowable Rotational Velocity(Grease Lubrication) (1/min) | Basic Dynamic Load Rating Cr (N) | Basic Static Load Rating Cor (N) | Bearing shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
22.60 € | 1 | 8 Days | - | 25 | 52 | 15 | 13000 | 17700 | 15700 | N |
Loading...
Raceway Ring Shape | Cylindrical Roller | Outer Ring | With Outer Ring | Bearing Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard | Transmitter Material | Steel | Outer Ring Type | Flat |
Retainer Type | Punching | Sealing Structure | Open Type |
This page is Cylindrical Roller Bearing, part number N205.
You can find the detail information about specifications and dimensions on part number N205.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Bearing shape
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N206 |
N207 |
N208 |
N209 |
N210 |
N211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Allowable Rotational Velocity(Grease Lubrication) (1/min) | Basic Dynamic Load Rating Cr (N) | Basic Static Load Rating Cor (N) | Bearing shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
26.94 € | 1 | 8 Days | 10 | 30 | 62 | 16 | 11000 | 23500 | 21500 | N | ||
32.15 € | 1 | 8 Days | 10 | 35 | 72 | 17 | 9500 | 33500 | 31500 | N | ||
36.77 € | 1 | 8 Days | - | 40 | 80 | 18 | 8500 | 43500 | 43000 | N | ||
40.55 € | 1 | 8 Days | 10 | 45 | 85 | 19 | 7500 | 46000 | 47000 | N | ||
45.70 € | 1 | 8 Days | 10 | 50 | 90 | 20 | 7100 | 48000 | 51000 | N | ||
52.89 € | 1 | 8 Days | - | 55 | 100 | 21 | 6300 | 58000 | 62500 | N |