Cartridge-Type Unit, Cylindrical-Bore Type With Set Screws, UCC Type (Part Numbers)

Cartridge-Type Unit, Cylindrical-Bore Type With Set Screws, UCC Type
Combines bearings with a cylindrical bearing box made of cast iron with the outer diameter surface given a grinding finish. The entire unit can be used in the same way as a general bearing, and it is suitable for a transmission shaft that expands and contracts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCC210

Part Number
UCC210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

53.02 €

1 9 Days 10

Loading...

  1. 1

Basic information

Unit, Type Insert Bearing Unit Bearing Unit, Type Cartridge type unit Shaft Dia. (mm)(mm) 50
Unit Body Material Cast iron made Type of Insert Bearing Cylindrical Bore Shape with Set Screw Pillow Type, Category Standard
Rolling Element Material Stainless Steel H(mm) 120 Surface Treatment NA
Basic Load Rating Cr(KN) 35.5 Basic Load Rating Cor(KN) 23.2

This page is Cartridge-Type Unit, Cylindrical-Bore Type With Set Screws, UCC Type, part number UCC210.
You can find the detail information about specifications and dimensions on part number UCC210.

Tech Support