Nylon Nut (Type 1)【1-1,000 Pieces Per Package】 (NN1-M14-U)

Nylon Nut (Type 1) NN1-M14-U
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: NN1-M14-U

Brand: LOCKFASTENER

Price: 4.31

Delivery time: Same day


Technical Data:

Screw Nominal (M): 14

Material: [Steel] EN 1.1191 Equiv.

Surface Treatment: Bright Chromate Plating

Sales Unit: Low Quantity (can be purchased from one)

Surface Treatment (Details): Bright Chromate Plating


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NN1-M14-U

Part Number
NN1-M14-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Wrench Flats
(mm)
Pitch
(mm)

4.31 €

2.37 €

1 Available Same day

Stock

-14[Steel] EN 1.1191 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating16222

Loading...

  1. 1

Basic information

Thread Type Metric Coarse Applications, Functions Stop loosening Hex Nut Type A Type
Locking Details Nylon Nut

This page is Nylon Nut (Type 1), part number NN1-M14-U.
You can find the detail information about specifications and dimensions on part number NN1-M14-U.

Variation of this product

Part Number
NN1-M10-U
NN1-M12-SUS
NN1-M12-TI
NN1-M16-SUS
NN1-M16-U
NN1-M18-SUS
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Wrench Flats
(mm)
Pitch
(mm)

3.03 €

1 Available 6 Days -10[Steel] EN 1.1191 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating12171.5

3.84 €

1 Available Same day

Stock

1012Stainless SteelNALow Quantity (can be purchased from one)NA14.4191.75

1,877.38 €

150 Pieces Per Package

1 pack 6 Days 1012TitaniumNABox/PackageNA14.4191.75

9.65 €

1 Available 6 Days 1016Stainless SteelNALow Quantity (can be purchased from one)NA18242

5.59 €

1 Available 6 Days -16[Steel] EN 1.1191 Equiv.Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating18242

15.97 €

1 Available 6 Days 1018Stainless SteelNALow Quantity (can be purchased from one)NA20272.5

Tech Support