Touch Connector Mini Male Elbow

Touch Connector Mini Male Elbow
  • Volume Discount
Ultra-compact one-touch fitting useful for reducing space occupied by piping. Male elbow.

[Features]
· Ultra-small, reducing piping space.
· Electro-less nickel plating, which provides superior corrosion resistance properties, is used.
· A hex recess type male connector (straight) is used to save space.
· Rotation lock ring prevents full rotation of the tube.
· The body and screw elements of the elbows and branch tees can rotate.
· *Not a rotary type.
· Screw element sealing (R screw): Can be used for piping as-is due to screw element sealing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M4R-01ML
M4R-M3ML
M4R-M5ML
M6R-01ML
M6R-M5ML
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread Material Compatible Tube Outer Diameter 1
(mm)
Thread Size T

3.24 €

1 5 Days [Others] Polyacetal[Standard (Brass)] EN CW614N Equiv. (Brass) 4R1/8

4.95 €

1 Available 5 Days Stainless Steel (EN 1.4305 Equiv.) (-M3 Only) [EN 1.4305 Equiv. , EN 1.4301 Equiv.] Stainless Steel (EN 1.4305 Equiv.) (M3 Only) 4M3X0.5

3.52 €

1 Available 5 Days [Others] Polyacetal[Standard (Brass)] EN CW614N Equiv. (Brass) 4M5X0.8

3.24 €

1 5 Days [Others] Polyacetal[Standard (Brass)] EN CW614N Equiv. (Brass) 6R1/8

3.81 €

1 Available 5 Days [Others] Polyacetal[Standard (Brass)] EN CW614N Equiv. (Brass) 6M5X0.8

Loading...

  1. 1

Basic information

Type Touch Connectors Fitting Type Screw Mount Applicable Fluid Compressed Air (Including Vacuum)
Application Standard/Mini Seal Material NBR (Nitrile Rubber) Screw Mount Connection Elbow
Elbows Male Elbows Operating Temperature(°C) -5::60

Tech Support