Dedicated Caster for W Series, MC Nylon Wheel for Medium Duty W-MCE/A/B Gold Caster (W-150N)

Dedicated Caster for W Series, MC Nylon Wheel for Medium Duty W-MCE/A/B Gold Caster W-150N

Product Details:

Manufacturer part number: W-150N

Brand: TOSEI SHARYO

Price: 18.63

Delivery time: 9 Days


Technical Data:

Wheel Material: -

Wheel O.D.: 150 mm

Wheel Width: 40 mm

Hole Diameter: 20 mm

Hub Width: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W-150N

Part Number
W-150N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Allowable Load
(kg)

18.63 €

1 9 Days -150402053None300

Loading...

  1. 1

Basic information

Wheel Type Integrated

This page is Dedicated Caster for W Series, MC Nylon Wheel for Medium Duty W-MCE/A/B Gold Caster, part number W-150N.
You can find the detail information about specifications and dimensions on part number W-150N.

Variation of this product

Part Number
W-130MCB
W-130N
W-150MCA
W-200MCA
W-250MCA
W-250MCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel Material Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Bearing Allowable Load
(kg)

121.29 €

1 9 Days [Nylon] MC Nylon130422054Available840

15.39 €

1 9 Days -130382053None250

109.17 €

1 9 Days [Nylon] MC Nylon150442052None1000

197.36 €

1 9 Days [Nylon] MC Nylon200452054None1330

351.01 €

1 9 Days [Nylon] MC Nylon250542563None2070

362.31 €

1 9 Days [Nylon] MC Nylon250542591Available2070

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360