Track Rollers with PUR Tread / with Bonded Bearings (UMJ20-40)

Track Rollers with PUR Tread / with Bonded Bearings UMJ20-40
  • Volume Discount

Product Details:

Manufacturer part number: UMJ20-40

Brand: MISUMI

Price: 15.69

Delivery time: 10 Days


Technical Data:

[D] Outer Diameter: 20 mm

[L] Length (Range): Up to 50 mm

[L] Length: 40 mm


Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UMJ20-40

Back to the Category Idler Rollers

Technical Drawing - Roller with Bearings


Open the technical drawing in the new window

Available dimensions and tolerances can be found under the tab More Information.

Basic Properties (e.g., material, hardness, coating, tolerance) - Roller with Bearings


[M]Material Bearing: Steel
Urethane Roller: Polyurethane (Natural Color)
[H]Hardness: Shore A90

Further specifications can be found under the tab More Information.

Composition of a Product Code - Roller with Bearings

Part NumberL
UMJ3030

General Information - Roller with Bearings

Product assortment of roller bearings - rubberized roller bearing - rubberized roller bearing with clamping screw - rubberized roller bearing with through hole - roller bearing with foam - roller bearing with keyway - roller bearing with ball bearing - metal roller bearing - roller bearing with split rolling surface

 

Selection details of roller bearings

- Core material: aluminum, steel, stainless steel, plastic (POM, UHMWPE, polypropylene, MC nylon)

- Coatings: uncoated, burnished, nickel-plated, anodized

- Material surface: uncoated, polyurethane, antistatic polyurethane, heat-resistant polyurethane (~110°C), polyurethane foam, chloroprene rubber foam, silicone rubber, silicone rubber, nitrile rubber (NBR)

- Hardness: Shore A25, Shore A50, Shore A65, Shore A70, Shore A90, Shore A95

- Surface shape: cylindrical, spherical, groove (split running surface), flange on both sides, knurled

- Roller mounting: through hole, ball bearing, plain bearing bushing, threaded pin clamping, keyway, with axle shaft, lateral through holes

- Bearing material: steel, stainless steel

- Inner diameter: 3 to 40 mm

- Outer diameter: 8 to 100 mm

- Length: 50 to 1000 mm

 

Description/Basics

The range of applications for roller bearings is diverse in the industry. Basically, the roller bearing is used in mechanical engineering and system engineering for the transport of different objects and workpieces. They are often found in roller conveyors and the conveyance or return of fine films in the packaging industry (packaging).

 

MISUMI offers different roller bearing surfaces depending on the type of material being conveyed and the application. Whether a gentle rubberized roller bearing for sensitive goods has to be transported, a metal roller, or a massive roller bearing for heavy loads, the MISUMI online shop offers the appropriate roller bearing for almost any application and environmental influences.

 

A rubberized roller bearing can be equipped with different elastomers to withstand the requirements and influences. These can have different properties such as oil resistance, weather resistance or chemical resistance. MISUMI also offers a rubberized roller bearing with heat-resistant polyurethane (PUR) for higher temperatures.
MISUMI offers an antistatic roller bearing made of polyurethane for transporting electronic components that must be protected against static discharge via the option [UDC].Our roller bearings with foam are a special feature. Compared to conventional foams, the roller bearing with polyurethane foam has a low absorption of water, oil and chemicals. This is made possible by the closed pores of the foam. Another significant advantage of combining a roller bearing with polyurethane foam is the vibration-damping properties of the foam. Roller bearings with foam are also suitable for transporting thinner materials.
A roller bearing with chloroprene rubber foam is particularly low-return and has a high resistance to weather, aging, ozone, heat and cold. This makes it a very balanced foam that is often used in the general industry.

 

In addition to the materials of the tread, different geometries are also available for various purposes.
Cylindrical roller bearings are often used for roller conveyors or roller carriers.
Balled roller bearings, on the other hand, are often used in conveyor belts in combination with flat belts. The spherical shape of the roller bearing can help align the transport belt in the centre. For flat belts with guide grooves, we offer special flat belt drive wheels that centre the belt more precisely.
Cylindrical roller bearings are often used in roller conveyors or roller carriers. Balled roller bearings are on the other hand often used in conveyor belts in combination with flat belts. The balled shape of the roller bearing can help align the transport belt in the centre. For flat belts with guide grooves, we offer special flat belt drive wheels that centre the belt more precisely.

 

The roller bearings and metal rollers from MISUMI can be selected in numerous mounting options. In addition, MISUMI offers the roller bearing with clamping groove, plain bearing bushing, integrated axle, lateral mounting holes and keyway.
The roller bearing with keyway groove is particularly suitable in combination with a keyway and rotary axis as a driven roller bearing or conveyer roller. This PDF gives you the keyways tolerances. It is recommended selecting a keyway from MISUMI for the connection, since the tolerances are coordinated.

 

A roller bearing is often also used in combination with ball bearings. The load capacity depends on the bearing used. The roller bearings with ball bearings are characterized by good smoothness. You can find which bearing was used for the metal roller with ball bearing under the tab More Information.

 

Rollers with larger outer diameters can also be found under our pipe rollers.

 

Application Examples - Roller with Bearings

Application example: stack sorter - rubberized roller bearing - roller bearing driven - drive roller - plastic plate

Application example: stack sorter
(1) Roller bearing rubberized, (2) workpiece, (3) plastic plate

Application example: belt feed - roller bearing with split rolling surface - roller bearing with groove - roller bearing rubberized - belt conveyor roller

Application example: belt conveyor
(1) Belt, (3) split roller bearing (groove), (3) roller bearing

Application example: roller conveyor - roller bearing metal - roller bearing plastic - roller bearing with ball bearing - roller conveyor - vertical guide roller - vertical guide roller with rubber -

Application example roller conveyor
(1) Vertical guide rollers, (2) roller belt, (3) roller bearing

Application example: roller conveyor with split roller - roller bearing with rotation axis - roller bearing with flange - roller bearing two-part - roller bearing plastic - roller bearing with clamping screw

Application example: roller conveyor
(1) Plastic roller bearing, (2) rotary axes

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UMJ20-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Outer Diameter
(mm)
[L] Length (Range)
(mm)
[L] Length
(mm)

15.69 €

1 10 Days 1020Up to 5040

Loading...

  1. 1

Back to the Category Idler Rollers

Technical Drawing - Roller with Bearings


Open the technical drawing in the new window

Specification Tables - Roller with Bearings

Part NumberL Selection
(10 mm Increments)
dD1DhBOperating
Bearing
TypeD
UMJ2020 to 100615105696ZZ × 2
25615105696ZZ × 2
30819156698ZZ × 2
3530 to 10010221866900ZZ × 2
4012282486001ZZ × 2
5015322896002ZZ × 2

Basic information

Roller Type Urethane, Rubber Roller Urethane Rubber Processing Bonding Mounting Method With Bearing
Roller Shape Straight Material (Base, Core) Polyurethane (Shore A90) Surface Treatment N/A
Bearing Material Steel

This page is Track Rollers with PUR Tread / with Bonded Bearings, part number UMJ20-40.
You can find the detail information about specifications and dimensions on part number UMJ20-40.

Frequently Asked Questions (FAQ)

Question:

How is the foam attached to the support roller?

Answer:

The foam is pressed onto the roller bearing (core material). In order to prevent the foam from slipping or severely deforming, it should be ensured that the load is uniformly distributed.

Question:

Can the polyurethane layer be replaced?

Answer:

The polyurethane layer is generally vulcanized onto the roller bearing. If the polyurethane layer is heavily worn, it is therefore recommended replacing the roller bearing as one unit. Please see the basic properties, in order to find out if the polyurethane layer is vulcanized.

Question:

Are the polyurethane rollers oil resistant?

Answer:

The polyurethane roller bearings are only partially resistant to oil. These can be swelled and damaged by oil. For this purpose, MISUMI offers roller bearings with a nitrile rubber layer that is oil-resistant. Nitrile rubber (NBR) is often used for sealing rings due to this property. You can view further information in the rubber properties available as a PDF.

Question:

Are the roller bearings with PU coating suitable as a drive pulley?

Answer:

MISUMI offers roller bearings with tightening screws or with a keyway that can be used as a roller pulley. Especially the roller bearing with a keyway in combination with a parallel key (machine key) ensures a good transmission of rotational movements.

Show more FAQ Close

Variation of this product

Part Number
UMJ20-100
UMJ20-20
UMJ20-30
UMJ20-50
UMJ20-60
UMJ20-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHS[D] Outer Diameter
(mm)
[L] Length (Range)
(mm)
[L] Length
(mm)

20.72 €

1 Available 7 Days -20Up to 100100

13.29 €

1 8 Days 1020Up to 5020

13.46 €

1 Available 6 Days -20Up to 5030

16.70 €

1 6 Days 1020Up to 5050

16.70 €

1 Available 7 Days -20Up to 10060

17.72 €

1 Available 7 Days -20Up to 10070

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360