Spring plungers / external thread / round bolt / short version / steel (PJLS10-5)

Spring plungers / external thread / round bolt / short version / steel  PJLS10-5

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: PJLS10-5

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

M (Screw diameter): 10 mm

S (Stroke): 5 mm

L (Screw length): 22 mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PJLS10-5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PJLS10-5
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSM (Screw diameter)
(mm)
S (Stroke)
(mm)
L (Screw length)
(mm)
1 Available Quote 1010522

Loading...

  1. 1

Basic information

Load type For light load

This page is Spring plungers / external thread / round bolt / short version / steel , part number PJLS10-5.
You can find the detail information about specifications and dimensions on part number PJLS10-5.

Variation of this product

Part Number
PJFW16-10
PJFW16-15
PJFW16-20
PJLS12-10
PJLS12-15
PJLS12-5
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSM (Screw diameter)
(mm)
S (Stroke)
(mm)
L (Screw length)
(mm)
1 Available Quote 10161024
1 Available Quote 10161533
1 Available Quote 10162038
1 Available Quote 10121030
1 Available Quote 10121539
1 Available Quote 1012522

Tech Support